SPNA248 March   2021 TM4C1292NCPDT , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1294NCZAD , TM4C1299KCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C1299NCZAD , TM4C129DNCPDT , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XKCZAD , TM4C129XNCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. 1 Introduction
    1. 1.1 License
    2. 1.2 IwIP Version
    3. 1.3 lwIP Customization
    4. 1.4 IwIP API
      1. 1.4.1 TCP RAW APIs
      2. 1.4.2 UDP RAW APIs
    5. 1.5 lwIP Development Home Page and Support
  3. 2 Application Examples
  4. 3 Application Setup
    1. 3.1 Hardware Setup
    2. 3.2 Software Tools
  5. 4 Download and Import the Ethernet examples
  6. 5 Enet_tcpecho_server_lwip Example Overview
    1. 5.1 Build and Flash the Program
    2. 5.2 Check and Program the MAC Address
      1. 5.2.1 Using The LM Flash Programmer
      2. 5.2.2 Using the CCS
      3. 5.2.3 Using Uniflash
    3. 5.3 Configure the Terminal Window
    4. 5.4 Run the enet_tcpecho_server_lwip Example
  7. 6 Enet_tcpecho_server_static_ip_lwip Example Overview
    1. 6.1 How to Configure lwIP for Static Address
    2. 6.2 Run the enet_tcpecho_server_static_ip_lwip Example
  8. 7 Enet_udpecho_server_lwip Example Overview
    1. 7.1 Run the enet_udpecho_server_lwip Example
  9. 8 Enet_dns_lwip Example Overview
    1. 8.1 How to Configure lwIP for DNS
    2. 8.2 How to View the DNS Traffic on Wireshark
    3. 8.3 Run the enet_dns_lwip Example
  10. 9 Enet_sntp_lwip Example Overview
    1. 9.1 Run the enet_sntp_lwip Example
  11. 10Enet_tcpecho_client_lwip Example Overview
    1. 10.1 Configure the Server IP Address
    2. 10.2 Configure the SocketTest Server and Run the enet_tcpecho_client_lwip Example
    3. 10.3 Wireshark Capture for enet_tcpecho_client_lwip Example
  12. 11Enet_adcsensor_client_lwip Example Overview
    1. 11.1 Run the adcsensor_client_lwip Example
  13. 12Enet_udpecho_client_lwip Example Overview
    1. 12.1 Run the enet_udpecho_client_lwip Example
  14. 13References

Using Uniflash

UniFlash is a TI standalone tool that supports programming of various TI devices including the MAC address for the TM4C129x MCU. UniFlash is most suitable if you are programming the MAC address on your custom board where your debug probe is not ICDI although ICDI is also supported by this tool.

To read and program the MAC address, first go to the “Settings and Utilities” tab. The steps to read and program the MAC address will be the same as described in Section 5.2.1.

GUID-20210301-CA0I-87V0-WLQT-9ZNPCQMM5VPS-low.pngFigure 5-4 MAC Address Programming Using Uniflash