SPRABF9 March 2019 TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
Activity consumption is power that is consumed by active parts of the SoC: CPU(s), EMIF, peripherals, and so forth. Activity power is independent of temperature, but dependent on voltage and activity levels. In the spreadsheet, activity power is separated by the major modules within the device. Therefore, the individual module power consumption can be estimated independently; this helps with tailoring power consumption to specific applications. The parameters used to determine the activity level of a module are frequency, utilization, read/write balance, bus size, and switching probability. Note that not all parameters apply to all modules.
Not all modules include all of the parameters.