SPRABF9 March 2019 TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
The C6748/46/42 power estimation spreadsheet contains the following modules with adjustable parameters:
Although EDMA3 is listed as a separate module, the row essentially provides the power consumption for turning on the clock to the channel controller and the transfer controller(s) for a particular device frequency and voltage. The EDMA3 activity power is included in the module/peripheral serviced by the EDMA3. Therefore, in estimating power for peripherals that typically use EDMA3 for their transfers, the EDMA3 should be kept enabled. For available peripherals and peripheral configurations, please see the device-specific data manual.