SPRACV3 December 2020 AM6412 , AM6422 , AM6442
Similar to TX, the Rx AMI file also contains the following jitter parameters associated with the Torrent16FFC receiver per BIRD 123:
Rx_Rj (Usage Info) (List 0.004 0.008 0.016) (Type UI)
(Description "Rx Random Jitter in UI. It is RMS UI. Values are for BEST TYP WORST corner respectively"))
(Rx_Dj (Usage Info) (List 0.0125 0.025 0.05) (Type UI)
(Description "Rx Bounded Jitter in UI. It is half of pk-to-pk UI.Values are for BEST TYP WORST corner, respectively"))
(Rx_Noise (Usage Info) (Value 0.0) (Type Float)
(Description "Rx amplitude noise at sampling latch
in Volts."))
| Min Jitter | Typ Jitter | Max Jitter | |
|---|---|---|---|
| WC corner | valid | valid | not valid |
| TYP corner | valid | valid | valid |