SPRACV3 December 2020 AM6412 , AM6422 , AM6442
The IBIS-AMI models provided in the kit represent the Torrent16FFC TSMC 16 nm PHY from Cadence Design Systems.
| File Name | Description |
|---|---|
| torrent16_display_port.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_gen1.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_gen2.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_gen3.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_sgmii.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_qsgmii.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_usb3p0.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_usb3p1.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_usxgmii.ibs | The IBIS file containing circuit models for full strength Torrent16FFC transmitter and receiver, without equalization. |
| torrent16_tx_display_port.ami | The AMI parameter file for transmitter equalization for display port |
| torrent16_tx_gen1.ami | The AMI parameter file for transmitter equalization for Gen1 |
| torrent16_tx_gen2.ami | The AMI parameter file for transmitter equalization for Gen2 |
| torrent16_tx_gen3.ami | The AMI parameter file for transmitter equalization for Gen3 |
| torrent16_tx_sgmii.ami | The AMI parameter file for transmitter equalization for sgmii |
| torrent16_tx_qsgmii.ami | The AMI parameter file for transmitter equalization for qsgmii |
| torrent16_tx_usb3p0.ami | The AMI parameter file for transmitter equalization for usb 3.0 |
| torrent16_tx_usb3p1.ami | The AMI parameter file for transmitter equalization for usb 3.1 |
| torrent16_tx_usxgmii.ami | The AMI parameter file for transmitter equalization for usxgmii |
| torrent16_rx.ami | The AMI parameter file for receiver equalization for all speeds. |
| torrent16_tx_win64.dll | The algorithmic model for transmitter equalization, compiled for 64-bit Windows platform |
| torrent16_rx_win64.dll | The algorithmic model for receiver equalization, compiled for 64-bit Windows platform. |
| torrent16ffc_rx_linux.so | The algorithmic model for receiver equalization, compiled for a linux platform |
| torrent16ffc_tx_linux.so | The algorithmic model for transmitter equalization, compiled for linux platform |
As per the IBIS-AMI specification, the algorithmic model and channel simulator executable must be compiled for the same hardware platform to work. For more information, see the IBIS specification at http://www.eda.org/ibis/ver5.1/.
This IBIS-AMI Model Kit has been tested with the Allegro Sigrity SystemSI product from Cadence Design Systems, Inc.