SPRACX9 July   2021 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Jacinto 7 Imaging Subsystem Overview
  3. 2Camera Capture Subsystem
    1. 2.1 MIPI-CSI2
    2. 2.2 The Video Processing Front End
  4. 3The Vision Pre-Processing Accelerator
    1. 3.1 Video Imaging Subsystem (VISS)
    2. 3.2 Lens Distortion Correction (LDC)
    3. 3.3 Multi-Scalar (MSC)
    4. 3.4 Bilateral Noise Filtering (BNF)
    5. 3.5 Software Availability for Camera Sensors
  5. 4Example Use-Cases
    1. 4.1 4x Camera Use-Case With MIPI Aggregator
    2. 4.2 Generic 8-Camera Use-Case
    3. 4.3 ADAS Use Case
  6. 5References

Introduction

Cameras are key component of vision based systems in industrial and automotive markets. The number of cameras, frame rates and resolutions of those cameras have been increasing significantly in industrial and automotive applications including machine vision, robotics, video surveillance, Advanced Driver Assistance Systems (ADAS), and so forth. It is critical for an application processor used in such applications to capture and process those camera inputs including raw input. Jacinto 7-based high-performance heterogenous application processors, including TDA4VM and DRA829 [1] and [2], provide capabilities to capture and process multiple camera inputs to optimize performance, power and memory throughput.