SPRACX9 July 2021 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Figure 4-1 shows high-level block diagram where 4x 2Mpixel @30fps camera inputs are directly connected to TDA4VM using MIPI CSI-2 aggregator and data flow.
Table 4-1 summarizes total utilization for this use-case.
| IP | Max Throughput | Utilization | Utilization (Percentage) |
|---|---|---|---|
| CSI-2 | 10 Gbits | 2.88 Gbits | 28.80% |
| VPAC | 720 MP/s | 240 MP/x | 33.33% |