The main features of the MSPM0 Stepper
Motor Control designs include:
- 4-PWM stepper control up to 100
kHz using full- or half-stepping, or 1-PWM stepper control up to 500 kHz using
1/256 microstepping
- Spin or step motor in open loop
based on selected step size
- Voltage reference for current
limiting
- SPI interface to configure driver
settings and diagnose driver faults (SPI devices only)
- Fault detection using fault
pin