SPRAD34B July 2023 – October 2023 MSPM0G1507
Table 5-1 shows the hardware supported with the MSPM0-SDK for BLDC sensored trap motor control.
| LaunchPad | Supported Motor Driver Hardware | Hardware User Guide | Current Sense Amplifiers | SPI Driver Support | Motor Voltage Range (rec.) | Recommended Motor Power |
|---|---|---|---|---|---|---|
| LP-MSPM0L1306 | DRV8329AEVM | DRV8329AEVM | 1 | No | 4.5 V-60 V | <1000 W |
| LP-MSPM0G3507 | DRV8311HEVM | DRV8311HEVM | 3 | No | 3 V-20 V | <25 W |
| DRV8316REVM | DRV8316REVM | Yes | 4.5 V-40 V | <75 W | ||
| DRV8317HEVM | DRV8317HEVM | No | 4.5 V-20 V | <25 W | ||
| DRV8328AEVM | DRV8328AEVM | 0 | 4.5 V-60 V | <1000 W | ||
| DRV8329AEVM | 1 | |||||
| BOOSTXL-DRV8323RH | BOOSTXL-DRV8323RH | 0 | 6 V-60 V | |||
| 3 | ||||||
| DRV8300DIPW-EVM | DRV8300DIPW-EVM | 0 | 4.6 V-100 V | <2000 W | ||
| DRV8353RH-EVM | DRV8353RH-EVM | 0 | 8 V-100 V | |||
| 3 |