SPRAD34B July 2023 – October 2023 MSPM0G1507
Table 4-1 shows the hardware supported with the MSPM0-SDK for Stepper motor control.
| LaunchPad | Motor Driver Hardware | Hardware User Guide | Control Interface | Current Sense | SPI Interface | Motor Voltage Range | Motor Current (Peak) | Motor Power |
|---|---|---|---|---|---|---|---|---|
| LP-MSPM0L1306 | DRV8411AEVM | DRV8411AEVM | PWM (4) | 2 | No | 1.65 V-11 V | 2.5 A | 5-10W |
| DRV8889-Q1EVM | DRV8889-Q1EVM | STEP (1) | 1 | Yes | 4.5 V-45 V | 2.4 A | <75W |