SPRAD41 May 2022 AM623 , AM625
Table 4-1 shows power consumption at various SoC states and the scalability of power and performance. By leveraging low power mode implementation and techniques, AM62 processors achieve less than 500-mW power consumption for a single A53 core running at 1 GHz. The power consumption is almost half of the power consumption achieved by similar low power and low-cost processors in previous generations. AM62x processor power can still be less than 1 W when Quad A53 cores run a stressful application on all four cores at 1.4 GHz.
|
Cortex A53 at 1 GHz 0.75-V VDD_CORE |
Cortex A53 at 1.4 GHz 0.85-V VDD_CORE |
|||||
|---|---|---|---|---|---|---|
|
Idle 1xA53 (mW) |
Dhrystone 1xA53 (mW) |
Dhrystone 4xA53 (mW) |
Idle 1xA53 (mW) |
Dhrystone 1xA53 (mW) |
Dhrystone 4xA53 (mW) |
|
| VDD_CORE | 343 | 395 | 570 | 466 | 565 | 880 |
| VDDR_CORE | 3 | 4 | 7 | 2 | 4 | 8 |
| VDDS_DDR | 45 | 45 | 45 | 45 | 45 | 45 |
| Total (without I/O and Analog) | 391 | 444 | 622 | 513 | 614 | 933 |