SPRAD48 July   2022 TDA4VM

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Summary of Changes
  5. Procedure to Apply the Changes
    1. 3.1 Do Not Skip Any of These Steps
    2. 3.2 Patch Information
  6. Build Instructions
    1. 4.1 PSDKRA Build Instructions
    2. 4.2 PSDKLA Build Instructions
  7. Demo Applications
    1. 5.1 Basic OpenVX Kernels
    2. 5.2 Capture - Display UseCase
      1. 5.2.1 Steps to Enable Demo
    3. 5.3 Single Camera VPAC Application Demo
      1. 5.3.1 Steps to Enable Demo
    4. 5.4 Multi Camera VPAC Application Demo
      1. 5.4.1 Steps to Enable Demo
  8. Run Instructions
  9. Basic Demo Applications
  10. Single Camera VPAC Application Demo
  11. Multi Camera VPAC Application Demo
  12. 10Limitations

Abstract

This solution offers a path to customers who want to run OpenVX Host on the R5F instead of HLOS to meet the overall safety goals of the end system. Execution of OpenVX modules on RTOS Safety OS is essential as the Safety OS provides a safe execution environment for safety-critical functions. Implementation of this feature provides customers with a new opportunity to develop applications that use the OpenVX nodes and kernels to run on the Safety RTOS operating system.