SPRAD66B February 2023 – December 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommended stack-up for routing the DDR interface is a ten or twelve layer stack up. However, this can only be accomplished on a board with routing room with large keep-out areas. Additional layers are required if:
Board designs that are relatively dense can require more layers to properly allow the DDR routing to be implemented such that all rules are met.
All DDR signals must be routed adjacent to a solid VSS reference plane. When multiple VSS reference planes exist in the DDR routing area, stitching vias must be implemented nearby wherever vias transfer signals to a different VSS reference plane. This is required to maintain a low-inductance return current path.
TI strongly recommends all DDR signals be routed as strip-line. Some PCB stack-ups implement signal routing on two adjacent layers. This is not recommended as crosstalk occurs on any trace routed parallel to another trace on an adjacent layer, even for a very short distance. TI recommends to route LPDDR4 signals on PCB layers closer to the SoC within the stackup, giving the signal a shorter travel time through the via. The PCB layers farther from the SoC has longer travel times through the via, which can increase coupling between vias. Both signal and via coupling can lead to smaller timing margins.
Note a shorter via travel can mean a longer via stub (if using standard drill vias), so that is to be considered as well. Simulation can be used to determine if via stub length is an issue.
PCB material is another important factor. Depending on the design specifics, PCB material is required to use a higher frequency material such as ISOLA I-Speed or equivalent to achieve highest data rates. For supported data rates and speed grades, see the device-specific data manual. Standard FR4 products like 370HR can be used for lower data rates. In specific cases, this is sufficient for higher data rates as well.
| Number | Parameter(6) | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| PS1 | PCB routing plus plane layers | 10 or 12 | |||
| PS2 | Signal routing layers | 6 | |||
| PS3 | Full VSS reference layers under DDR routing region (1) | 1 | |||
| PS4 | Full VDDS_DDR power reference layers under the DDR routing region (1) | 1 | |||
| PS5 | Number of reference plane cuts allowed within DDR routing region (2) | 0 | |||
| PS6 | Number of layers between DDR routing layer and reference plane (3) | 0 | |||
| PS7 | PCB routing feature size | 4 | Mils | ||
| PS8 | PCB trace width, w | 3 | Mils | ||
| PS9 | Point-to-Point, single-ended impedance | 40 | Ω | ||
| PS10 | Point-to-Point, differential impedance | 80 | Ω | ||
| PS11 | T-Branch, single-ended impedance (5) | 35/70 | Ω | ||
| PS12 | T-branch, differential impedance (5) | 70/140 (7) | Ω | ||
| PS13 | Impedance control (4) | Z-10% | Z | Z+10% | Ω |