SPRAD98A May 2023 – November 2026 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1
The ISO 13849-1 standard defines the relationship between the required diagnostic coverage and the architectural category which correlates to the amount of redundancy of the system. As previously stated, the ISO 3691-4 standard requires a minimum PLd safety level that can be achieved by using either a CAT2, HFT = 0 architecture or a CAT3, HFT=1 architecture, as defined in the IEC 13849-1 standard. This choice impacts the amount of redundancy and diagnostic coverage required in the system, as shown in Figure 2-2.