SPRADA3 july   2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Device Nomenclature
  6. 3 R5 Cores and TCM in AM263x
    1. 3.1 R5 Core Nomenclature in Am263x
  7. 4 Example Support for AM263x Family
  8. 5 IPC Example Support for Two-Core Devices (AM2632)
    1. 5.1 Option 1 Using MulticoreImageGen.js
    2. 5.2 Option Two (Migration Guide from a Four-Core System Project to a Two-Core System Project)
  9. 6 System Project Example Support for Two-Core Devices (AM2632)
  10. 7 Target Configuration in CCS
    1. 7.1 Prerequisites
    2. 7.2 Creating a Target Configuration
  11. 8 Connecting to the Target Core
  12. 9 Hardware Description for Launch Pad and Control Card
    1. 9.1 Launchpad Pinout for Standard Analog Devices
    2. 9.2 ADC and DAC Mapping in Launchpad for Standard Analog
    3. 9.3 Pinmux Mapping - Standard Analog - Launch Pad
    4. 9.4 ADC and DAC Mapping in Control Card for Standard Analog
  13. 10Summary
  14. 11References

Abstract

The AM263x Sitara™ Arm® microcontrollers are built to meet the complex real-time processing needs of next-generation industrial and automotive embedded products. The AM263x MCU family consists of multiple pin-to-pin compatible devices with up to four 400-MHz Arm Cortex®-R5F cores. The family is designed for advanced motor control and digital power control applications with advanced analog modules. This document details the differences between these family of devices based on their part number and compared against the superset device AM2634.