SPRADB0 may 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM67A , AM68A , AM69A
This document described the step-by-step process of building an Edge AI application for vision tasks on TI AM6xA processors, using the AM62A and a retail-scanner demo to provide an example of the process. Following this development flow can greatly accelerate new designs. This document has detailed the TI Processor-specific steps for training, compiling, and running a model, as well as creating a gstreamer pipeline in Linux that leverages hardware accelerators for image processing, without requiring the user to program those accelerators manually. References are provided to point developers to the tools, code, and further guidance to develop the applications that leverage the complexity of the processor without introducing additional design complexity.