SPRADC1 june 2023 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
The MCU_MSRAM or OCMC is used by the bootloader SPL/SBL and hence there are some constrains on its usage by the application.
For more information, see this developer note for the OCMC usage. Table 4-1 captures these details.
| Address | Size | Purpose | Persistence |
|---|---|---|---|
| 0x41C00000 | 512 KB | Hold SPL/SBL Image | Only during SPL/SBL execution. Can be claimed once MCU1_0 app is jumped to. |
| 0x41C80000 | 8 KB | Hold the board configuration passed between SPL/SBL and SCISERVER APP. | Can be claimed once MCU R5F app executes Sciclient_init() on MCU R5F. |
| 0x41C82000 | 502 KB | Loadable applications on MCU On-Chip RAM (including SCISERVER APP) | Throughout MCU R5F app execution. |
| 0x41CFFB00 | ~1.2 KB | Common header used in ROM combined image format as well. | Can be claimed once MCU R5F app executes Sciclient_init() on MCU R5F. |