SPRADC4 june 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The VISS performs image processing on raw data, which includes wide dynamic range (WDR) merge, defect pixel correction (DPC), lens shading correction (LSC), global and local brightness and contrast enhancement (GLBCE), demosaicing, color conversion, and edge enhancement (EE). VISS can operate on sensor data either in on-the-fly mode or in memory-to-memory mode:
As of Processor SDK release 9.0, only memory-to-memory mode is supported. On-the-fly mode will be supported in future SDK releases.
In addition to performing raw image processing, the VISS also computes image statistics and supports the control loop for auto focus (AF), auto exposure (AE), and auto white balance (AWB).