SPRADC4 june 2023 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
The MSC can generate up to 10 scaled outputs from a given input with various scaling ratios (between 1 × and 0.25 x). Each of the 10 scaling operations can be configured to perform pyramid scale or inter-octave scale generation.