SPRADP9 March 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3216
The global automotive industry is undergoing a once-in-a-century technological revolution. According to Strategy Analytics, automotive electronics now account for over 35% of total vehicle costs in 2024, a figure projected to exceed 50% by 2024. This transformation is driven by two core forces:
MCUs: The "Invisible Battleground": The number of MCUs per vehicle has risen from 70 in traditional ICE vehicles to 300+ in smart vehicles, with the automotive-grade MCU market expected to reach $12 billion by 2025 (Yole Développement).
Figure 1-1 Expanding Use of MCUs in
AutomotiveAutomotive electronics fundamentally differ from consumer electronics in their extreme demands for functional safety, reliability, and supply chain resilience:
Tailored for medium-to-low-risk scenarios (ASIL A/B), MSPM0 redefines the body electronics market with safety, affordability, and ease of development:
Figure 1-2 TI Lehi Wafer
Fab| ISO 26262 | |
|---|---|
| Standards Compliance Flow | 1. ASIL Level: Define safety integrity level. |
| 2. Functional Safety Manual: Guides development processes, defines safety goals and mechanisms. | |
| 3. FMEDA: Quantitatively verifies ASIL Level compliance. | |
| 4. FIT: Validates ASIL Level random hardware failure probability targets. |
ISO 26262 is the international functional safety standard for automotive electronics, designed to systematically reduce safety risks caused by failures in electrical/electronic (E/E) systems. Key aspects include:
ASIL A-D is a risk classification system defined in ISO 26262 to quantify the rigor of safety requirements for systems or functions.
| Level | Risk Requirement | Typical Applications |
|---|---|---|
| ASIL A | Lowest | Sunroof control, ambient lighting |
| ASIL B | Medium | Instrument cluster, anti-pinch windows |
| ASIL C | High | Brake assist, battery management |
| ASIL D | Highest | Autonomous driving, electric power steering |
Functional Safety Manual is a compliance guide for product development teams, typically provided by chip manufacturers. Below are the key contents in a Functional Safety Manual.
FMEDA is a quantitative analysis method mandated by ISO 26262 to evaluate hardware safety performance. This analysis method usually includes the following steps:
| Component | Failure Mode | Diagnostic Coverage | ASIL Compliance |
|---|---|---|---|
| CPU Core | Instruction error | 99% | ASIL D |
| SRAM | Bit-flip | 95% | ASIL B |
| ADC Module | Sampling drift | 80% | ASIL A |
FIT is a critical metric for measuring the reliability of electronic components or systems. It is widely used in high-safety industries such as automotive and aerospace, particularly in ISO 26262 functional safety to quantify random hardware failure rates.
1 FIT represents the probability of a component failing once per billion hours of operation. ISO 26262 mandates limits on the Probabilistic Metric for Hardware Failures (PMHF) based on ASIL levels:
As a summary, ISO 26262 provides the framework, while ASIL defines its implementation rigor. The Functional Safety Manual guides theory into practice, with FMEDA and FIT offering quantitative validation. For ASIL B MCUs (MSPM0), focus on balancing safety (SPFM ≥90%) and cost efficiency.
| ISO 26262 | |
|---|---|
| Technical Implementation Path | 1. AUTOSAR: an automotive software architecture standard aimed at software component reusability and cross-platform compatibility. |
| 1.1 MCAL: Provides hardware access for the Safety Library, directly impacting FMEDA results. | |
| 2. Safety Library: Delivers software-level safety mechanisms, usually integrated into AUTOSAR. |
AUTOSAR (Automotive Open System Architecture) is an open standard for automotive E/E software architecture developed collaboratively by leading automakers, suppliers, and tool developers. Its core goal is to decouple software from hardware in traditional automotive development, enabling modular software design, cross-platform reusability, and efficient collaborative development.
Traditional automotive software development faced challenges such as: Incompatible ECU software from different suppliers led to high integration costs. Advanced features (autonomous driving, OTA) demanded more flexible architectures. Systematic compliance with standards like ISO 26262 was difficult. AUTOSAR's solution solves these challenges by standardized interfaces and a layered architecture decouple software from hardware, allowing software components to be combined like building blocks.
A common core architecture of AUTOSAR shows the following:
Microcontroller Abstraction Layer (MCAL) is a core component of the BSW (Basic Software Layer) defined in the AUTOSAR standard. Its primary purpose is to abstract hardware operations, providing a unified interface for upper software layers (application layer, ECU abstraction layer) to access hardware, thereby shielding differences between microcontrollers (MCUs).
Core functions of MCAL shows below:
Safety Library comprises pre-integrated software modules for real-time hardware fault detection and safety responses. The safety library usually integrated in AUTOSAR project. At the same time, customers can use the safety library independently in their project to meet custom function safety requirements.
| Diagnostic Type | Target | ASIL Requirement |
|---|---|---|
| CPU Self-Test | Register/instruction anomalies | ASIL B/D |
| Memory Diagnostics | SRAM/Flash bit-flips (ECC) | ASIL B |
| Peripheral Monitoring | ADC/PWM failures | ASIL A/B |
| Communication Checks | CAN/LIN CRC errors | ASIL B |
The AEC-Q100 standard, established by the Automotive Electronics Council, defines reliability certifications for integrated circuits (ICs) to make sure their long-term stability in harsh automotive environments. Grade 0 and Grade 1 are two critical temperature grades under AEC-Q100, differing primarily in operating temperature range, application scenarios, and test rigor. Below is a detailed comparison:
| Criteria | Grade 0 | Grade 1 |
|---|---|---|
| Operating Temperature Range | -40℃ to approximately +150℃ | -40℃ to approximately +125℃ |
| Typical Applications | Engine compartments, transmissions, turbochargers | Body control, infotainment systems, dashboards |
| Test Rigor | Higher (longer high-temperature aging) | Moderate |
| Cost | Higher (specialized materials/processes) | Lower |
| Market Share | ~15% (high-end/high-power) | ~70% (mainstream automotive ICs) |
Below is the common application scenarios for Grade 0 and Grade 1 due to the different requirement.
Please reach out to the sales team and ask for the above documents if you require any of them to develop your project.