SPRADR2 June 2025 AM2431 , AM2432 , AM2434 , AM623 , AM625 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM6421 , AM6422 , AM6441 , AM6442
The DDR Config is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface to DDR4 and LPDDR4 memory devices. The tools consists of a number of parameters to be input by the user (based on the memory device data sheet, board design, and topology), and outputs a file to be used by software to properly initialize and train the selected memory.