SPRADT2 May   2025 AWRL6432

 

  1.   1
  2.   Abstract
  3. 1Introduction
  4. 2Shared Memory of AWRL6432
  5. 3Deep Sleep on AWRL6432
  6. 4Deep Sleep Implementation on AWRL6432 with Different Shared Memory Configurations
    1. 4.1 Shared Memory Mode SH_MEM_CONFIG=3
    2. 4.2 Shared Memory Mode SH_MEM_CONFIG=1
  7. 5Summary
  8. 6References

Summary

Through two shared memory configurations different from the default example, this article provides an in-depth analysis of the code modifications required for deep sleep applications, the reasons behind them, and their implementation details, offering practical guidance and code references for customers using TI’s new generation of low-power mmWave devices.

The implementation described in this article can also be applied to other TI low-power mmWave devices, such as AWRL1432, IWRL6432, and IWRL1432.