SPRADT2 May 2025 AWRL6432
AWRL6432 is a newly introduced 60GHz automotive-grade, low-cost, low-power single-chip mmWave device from TI. The device is designed using a low-power process and supports multiple power-saving modes, including deep sleep, to minimize power consumption and satisfy various applications with stringent low-power requirements, such as anti-theft applications. AWRL6432 also provides flexible shared memory allocation to meet the needs of different user applications. Using shared memory mode 3 and shared memory mode 1 as examples (the default shared memory mode is 0), this article describes how to implement deep sleep for applications under different shared memory modes.