SPRSP58C June 2022 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
|---|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | A6, B3 | B8, C4 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | B6, B8 | C8, D7 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | E5 | D5 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | D4 | D6 |