SPRSP58C June 2022 – October 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
|---|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | B16 | E12 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | A16 | D14 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | B14 | A14 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | AA2 | V2 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | AC1 | W3 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | C15 | B13 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | E15 | A15 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | C13 | D13 |