SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| GPIO0_0 | IO | General Purpose Input/Output | AG24 |
| GPIO0_1 | IO | General Purpose Input/Output | W25 |
| GPIO0_2 | IO | General Purpose Input/Output | AC24 |
| GPIO0_3 | IO | General Purpose Input/Output | AE28 |
| GPIO0_4 | IO | General Purpose Input/Output | AF28 |
| GPIO0_5 | IO | General Purpose Input/Output | AD25 |
| GPIO0_6 | IO | General Purpose Input/Output | W23 |
| GPIO0_7 | IO | General Purpose Input/Output | Y24 |
| GPIO0_8 | IO | General Purpose Input/Output | AA23 |
| GPIO0_9 | IO | General Purpose Input/Output | Y28 |
| GPIO0_10 | IO | General Purpose Input/Output | AB24 |
| GPIO0_11 | IO | General Purpose Input/Output | V23 |
| GPIO0_12 | IO | General Purpose Input/Output | T26 |
| GPIO0_13 | IO | General Purpose Input/Output | AD24 |
| GPIO0_14 | IO | General Purpose Input/Output | AB28 |
| GPIO0_15 | IO | General Purpose Input/Output | U27 |
| GPIO0_16 | IO | General Purpose Input/Output | AC28 |
| GPIO0_17 | IO | General Purpose Input/Output | Y26 |
| GPIO0_18 | IO | General Purpose Input/Output | AB27 |
| GPIO0_19 | IO | General Purpose Input/Output | V27 |
| GPIO0_20 | IO | General Purpose Input/Output | W27 |
| GPIO0_21 | IO | General Purpose Input/Output | Y27 |
| GPIO0_22 | IO | General Purpose Input/Output | AA27 |
| GPIO0_23 | IO | General Purpose Input/Output | AA26 |
| GPIO0_24 | IO | General Purpose Input/Output | AC27 |
| GPIO0_25 | IO | General Purpose Input/Output | W28 |
| GPIO0_26 | IO | General Purpose Input/Output | U28 |
| GPIO0_27 | IO | General Purpose Input/Output | V26 |
| GPIO0_28 | IO | General Purpose Input/Output | R27 |
| GPIO0_29 | IO | General Purpose Input/Output | R28 |
| GPIO0_30 | IO | General Purpose Input/Output | Y25 |
| GPIO0_31 | IO | General Purpose Input/Output | T27 |
| GPIO0_32 | IO | General Purpose Input/Output | U26 |
| GPIO0_33 | IO | General Purpose Input/Output | AA28 |
| GPIO0_34 | IO | General Purpose Input/Output | AD27 |
| GPIO0_35 | IO | General Purpose Input/Output | T25 |
| GPIO0_36 | IO | General Purpose Input/Output | W24 |
| GPIO0_37 | IO | General Purpose Input/Output | AA25 |
| GPIO0_38 | IO | General Purpose Input/Output | V25 |
| GPIO0_39 | IO | General Purpose Input/Output | T24 |
| GPIO0_40 | IO | General Purpose Input/Output | AB25 |
| GPIO0_41 | IO | General Purpose Input/Output | T23 |
| GPIO0_42 | IO | General Purpose Input/Output | U24 |
| GPIO0_43 | IO | General Purpose Input/Output | AC25 |
| GPIO0_44 | IO | General Purpose Input/Output | AD26 |
| GPIO0_45 | IO | General Purpose Input/Output | U25 |
| GPIO0_46 | IO | General Purpose Input/Output | AA24 |
| GPIO0_47 | IO | General Purpose Input/Output | V28 |
| GPIO0_48 | IO | General Purpose Input/Output | T28 |
| GPIO0_49 | IO | General Purpose Input/Output | AB26 |
| GPIO0_50 | IO | General Purpose Input/Output | AD28 |
| GPIO0_51 | IO | General Purpose Input/Output | AE27 |
| GPIO0_52 | IO | General Purpose Input/Output | AF26 |
| GPIO0_53 | IO | General Purpose Input/Output | AH27 |
| GPIO0_54 | IO | General Purpose Input/Output | AG26 |
| GPIO0_55 | IO | General Purpose Input/Output | AH26 |
| GPIO0_56 | IO | General Purpose Input/Output | AH25 |
| GPIO0_57 | IO | General Purpose Input/Output | AE24 |
| GPIO0_58 | IO | General Purpose Input/Output | AE25 |
| GPIO0_59 | IO | General Purpose Input/Output | AG25 |
| GPIO0_60 | IO | General Purpose Input/Output | R22 |
| GPIO0_61 | IO | General Purpose Input/Output | R24 |
| GPIO0_62 | IO | General Purpose Input/Output | P24 |
| GPIO0_63 | IO | General Purpose Input/Output | M23 |
| GPIO0_64 | IO | General Purpose Input/Output | P23 |
| GPIO0_65 | IO | General Purpose Input/Output | N24 |