SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| WKUP_GPIO0_0 | IO | General Purpose Input/Output | D26 |
| WKUP_GPIO0_1 | IO | General Purpose Input/Output | E24 |
| WKUP_GPIO0_2 | IO | General Purpose Input/Output | C28 |
| WKUP_GPIO0_3 | IO | General Purpose Input/Output | C27 |
| WKUP_GPIO0_4 | IO | General Purpose Input/Output | C23 |
| WKUP_GPIO0_5 | IO | General Purpose Input/Output | F26 |
| WKUP_GPIO0_6 | IO | General Purpose Input/Output | E25 |
| WKUP_GPIO0_7 | IO | General Purpose Input/Output | F28 |
| WKUP_GPIO0_8 | IO | General Purpose Input/Output | F24 |
| WKUP_GPIO0_9 | IO | General Purpose Input/Output | H26 |
| WKUP_GPIO0_10 | IO | General Purpose Input/Output | F27 |
| WKUP_GPIO0_11 | IO | General Purpose Input/Output | F25 |
| WKUP_GPIO0_12 | IO | General Purpose Input/Output | C25 |
| WKUP_GPIO0_13 | IO | General Purpose Input/Output | C24 |
| WKUP_GPIO0_14 | IO | General Purpose Input/Output | B24 |
| WKUP_GPIO0_15 | IO | General Purpose Input/Output | D25 |
| WKUP_GPIO0_16 | IO | General Purpose Input/Output | D19 |
| WKUP_GPIO0_17 | IO | General Purpose Input/Output | E20 |
| WKUP_GPIO0_18 | IO | General Purpose Input/Output | E18 |
| WKUP_GPIO0_19 | IO | General Purpose Input/Output | C19 |
| WKUP_GPIO0_20 | IO | General Purpose Input/Output | F16 |
| WKUP_GPIO0_21 | IO | General Purpose Input/Output | G15 |
| WKUP_GPIO0_22 | IO | General Purpose Input/Output | F18 |
| WKUP_GPIO0_23 | IO | General Purpose Input/Output | E19 |
| WKUP_GPIO0_24 | IO | General Purpose Input/Output | G19 |
| WKUP_GPIO0_25 | IO | General Purpose Input/Output | F19 |
| WKUP_GPIO0_26 | IO | General Purpose Input/Output | F20 |
| WKUP_GPIO0_27 | IO | General Purpose Input/Output | F15 |
| WKUP_GPIO0_28 | IO | General Purpose Input/Output | G17 |
| WKUP_GPIO0_29 | IO | General Purpose Input/Output | F14 |
| WKUP_GPIO0_30 | IO | General Purpose Input/Output | F17 |
| WKUP_GPIO0_31 | IO | General Purpose Input/Output | A19 |
| WKUP_GPIO0_32 | IO | General Purpose Input/Output | B20 |
| WKUP_GPIO0_33 | IO | General Purpose Input/Output | B19 |
| WKUP_GPIO0_34 | IO | General Purpose Input/Output | D21 |
| WKUP_GPIO0_35 | IO | General Purpose Input/Output | G20 |
| WKUP_GPIO0_36 | IO | General Purpose Input/Output | C20 |
| WKUP_GPIO0_37 | IO | General Purpose Input/Output | A20 |
| WKUP_GPIO0_38 | IO | General Purpose Input/Output | D20 |
| WKUP_GPIO0_39 | IO | General Purpose Input/Output | C21 |
| WKUP_GPIO0_40 | IO | General Purpose Input/Output | F22 |
| WKUP_GPIO0_41 | IO | General Purpose Input/Output | E23 |
| WKUP_GPIO0_42 | IO | General Purpose Input/Output | E22 |
| WKUP_GPIO0_43 | IO | General Purpose Input/Output | E21 |
| WKUP_GPIO0_44 | IO | General Purpose Input/Output | G22 |
| WKUP_GPIO0_45 | IO | General Purpose Input/Output | F23 |
| WKUP_GPIO0_46 | IO | General Purpose Input/Output | F21 |
| WKUP_GPIO0_47 | IO | General Purpose Input/Output | D22 |
| WKUP_GPIO0_48 | IO | General Purpose Input/Output | D23 |
| WKUP_GPIO0_49 | IO | General Purpose Input/Output | K26 |
| WKUP_GPIO0_50 | IO | General Purpose Input/Output | B21 |
| WKUP_GPIO0_51 | IO | General Purpose Input/Output | B22 |
| WKUP_GPIO0_52 | IO | General Purpose Input/Output | A22 |
| WKUP_GPIO0_53 | IO | General Purpose Input/Output | A21 |
| WKUP_GPIO0_54 | IO | General Purpose Input/Output | B27 |
| WKUP_GPIO0_55 | IO | General Purpose Input/Output | D24 |
| WKUP_GPIO0_56 | IO | General Purpose Input/Output | G27 |
| WKUP_GPIO0_57 | IO | General Purpose Input/Output | J26 |
| WKUP_GPIO0_58 | IO | General Purpose Input/Output | D28 |
| WKUP_GPIO0_59 | IO | General Purpose Input/Output | D27 |
| WKUP_GPIO0_60 | IO | General Purpose Input/Output | E27 |
| WKUP_GPIO0_61 | IO | General Purpose Input/Output | E28 |
| WKUP_GPIO0_62 | IO | General Purpose Input/Output | C22 |
| WKUP_GPIO0_63 | IO | General Purpose Input/Output | H24 |
| WKUP_GPIO0_64 | IO | General Purpose Input/Output | H27 |
| WKUP_GPIO0_65 | IO | General Purpose Input/Output | G24 |
| WKUP_GPIO0_66 | IO | General Purpose Input/Output | G25 |
| WKUP_GPIO0_67 | IO | General Purpose Input/Output | J27 |
| WKUP_GPIO0_68 | IO | General Purpose Input/Output | A23 |
| WKUP_GPIO0_69 | IO | General Purpose Input/Output | B25 |
| WKUP_GPIO0_70 | IO | General Purpose Input/Output | B26 |
| WKUP_GPIO0_71 | I | General Purpose Input/Output | L25 |
| WKUP_GPIO0_72 | I | General Purpose Input/Output | K25 |
| WKUP_GPIO0_73 | I | General Purpose Input/Output | M24 |
| WKUP_GPIO0_74 | I | General Purpose Input/Output | L24 |
| WKUP_GPIO0_75 | I | General Purpose Input/Output | L27 |
| WKUP_GPIO0_76 | I | General Purpose Input/Output | K24 |
| WKUP_GPIO0_77 | I | General Purpose Input/Output | M27 |
| WKUP_GPIO0_78 | I | General Purpose Input/Output | M26 |
| WKUP_GPIO0_79 | I | General Purpose Input/Output | P25 |
| WKUP_GPIO0_80 | I | General Purpose Input/Output | R25 |
| WKUP_GPIO0_81 | I | General Purpose Input/Output | P28 |
| WKUP_GPIO0_82 | I | General Purpose Input/Output | P27 |
| WKUP_GPIO0_83 | I | General Purpose Input/Output | N25 |
| WKUP_GPIO0_84 | I | General Purpose Input/Output | P26 |
| WKUP_GPIO0_85 | I | General Purpose Input/Output | N26 |
| WKUP_GPIO0_86 | I | General Purpose Input/Output | N27 |
| WKUP_GPIO0_87 | IO | General Purpose Input/Output | J25 |
| WKUP_GPIO0_88 | IO | General Purpose Input/Output | G26 |