SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| MCU_TIMER_IO0 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B25, C21 |
| MCU_TIMER_IO1 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B26, F25 |
| MCU_TIMER_IO2 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E22 |
| MCU_TIMER_IO3 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | E21 |
| MCU_TIMER_IO4 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D23 |
| MCU_TIMER_IO5 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | C22 |
| MCU_TIMER_IO6 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | F24, G27 |
| MCU_TIMER_IO7 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | H26, J26 |
| MCU_TIMER_IO8 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | B24 |
| MCU_TIMER_IO9 | IO | Timer Inputs and Outputs (Can be used with any MCU domain timer instance.) | D25 |