SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| CSI0_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AH19 |
| CSI0_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AH20 |
| CSI0_RXRCALIB (1) | A | CSI Pin connected to external resistor for on-chip resistor calibration | AC18 |
| CSI0_TXCLKN | O | CSI Differential Transmit Clock Output (negative) | AH13 |
| CSI0_TXCLKP | O | CSI Differential Transmit Clock Output (positive) | AH14 |
| CSI0_RXN0 | I | CSI Differential Receive Input (negative) | AG18 |
| CSI0_RXN1 | I | CSI Differential Receive Input (negative) | AF19 |
| CSI0_RXN2 | I | CSI Differential Receive Input (negative) | AE18 |
| CSI0_RXN3 | I | CSI Differential Receive Input (negative) | AD19 |
| CSI0_RXP0 | I | CSI Differential Receive Input (positive) | AG19 |
| CSI0_RXP1 | I | CSI Differential Receive Input (positive) | AF20 |
| CSI0_RXP2 | I | CSI Differential Receive Input (positive) | AE19 |
| CSI0_RXP3 | I | CSI Differential Receive Input (positive) | AD20 |
| CSI0_TXN0 | O | CSI Differential Transmit Output (negative) | AG12 |
| CSI0_TXN1 | O | CSI Differential Transmit Output (negative) | AF13 |
| CSI0_TXN2 | O | CSI Differential Transmit Output (negative) | AE12 |
| CSI0_TXN3 | O | CSI Differential Transmit Output (negative) | AD13 |
| CSI0_TXP0 | O | CSI Differential Transmit Output (positive) | AG13 |
| CSI0_TXP1 | O | CSI Differential Transmit Output (positive) | AF14 |
| CSI0_TXP2 | O | CSI Differential Transmit Output (positive) | AE13 |
| CSI0_TXP3 | O | CSI Differential Transmit Output (positive) | AD14 |