SPRSP62D December 2022 – August 2026 TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALZ PIN [4] |
|---|---|---|---|
| VMON1_ER_VSYS | A | Voltage Monitor, fixed 0.45V (+/-3%) threshold. Use with external precision voltage divider to monitor a higher voltage rail such as the PMIC input supply. | H23 |
| VMON2_IR_VCPU | A | Recommended to be externally connected directly to VDD_CPU | M18 |
| VMON3_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | L22 |
| VMON4_IR_VEXT1P8 | A | General purpose voltage monitor for external supplies, 1.8V threshold. With internal resistor divider. | N19 |
| VMON5_IR_VEXT3P3 | A | General purpose voltage monitor for external supplies, 3.3V threshold. With internal resistor divider. | N20 |
| VMON6_IR_VEXT0P8 | A | General purpose voltage monitor for external supplies, 0.8V threshold. With internal resistor divider. | L18 |