SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
The following Development Tools support development for TI's Embedded Processing platforms:
Development Tools
CCStudio™ecosystem overview: The CCStudio ecosystem is a group of development software tools for TI’s embedded processing customers to develop microcontrollers, microprocessors, wireless connectivity and mmWave radar sensors faster at a lower cost. They are intuitive, comprehensive and accessible to our customers. Some of the tools include CCStudio SysConfi g, CCStudio IDE, CCStudio UniFlash, CCStudio Edge AI Studio and more. They are available to download or can be used via the cloud on theTI Developer Zone.
SysConfig Tool The System Configuration tool provides a graphical user interface (GUI) that simplifies device configuration. The tool is designed to simplify hardware and software configuration challenges to accelerate software development. SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig can be run in the cloud by visiting the TI developer zone.
SysConfig allows developers to configure pins, peripherals, and other components, and automatically detects, exposes, and resolves conflicts to speed software development. In addition, the clock tree tool provides a visual implementation of the device clock connectivity.
The SysConfig tool generates output C header/code files that can be imported into software development kits (SDKs), enabling customers to configure their software in alignment with the specific hardware requirements.
For a complete listing of development-support tools for the processor platform, visit the Texas Instruments website at ti.com. For information on pricing and availability, contact the nearest TI field sales office or authorized distributor.