SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
The GTC module is a 64-bit free-running up-counter compliant with Arm®v8 system counter requirments, with no rollover over the device lifetime when the full 64-bit counter is used, and support of selectable counter-bit outputs as a push events.
The GTC provides a unified time reference across all cores and peripherals for consistent timestamping and synchronization.
For more information, see Global Timebase Counter section in Peripherals chapter in the device TRM.