SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
Table 4-1 shows a comparison between devices, highlighting the differences.
| FEATURES | REFERENCE NAME |
AM62A7, AM62A7-Q1 | AM62A3, AM62A3-Q1 | AM62A1-Q1 | ||||
|---|---|---|---|---|---|---|---|---|
| AM62A74 | AM62A72 | AM62A34 | AM62A32 | AM62A31 | AM62A14 | AM62A12 | ||
| WKUP_CTRL_MMR_CFG0_JTAG_USER_ID[31:13] (1) Register bit values by device "Features" code (See Nomenclature Description table for more information on device features) |
||||||||
| L: | – | 0x253AC | 0x251EC | 0x251AC | 0x2518C | – | – | |
| M: | 0x253ED | 0x253AD | 0x251ED | 0x251AD | – | 0x250ED | 0x250AD | |
| PROCESSORS AND ACCELERATORS | ||||||||
| Speed Grades | See Table 6-1, Device Speed Grades | |||||||
| Arm Cortex-A53 Microprocessor Subsystem |
Arm A53 | Quad Core | Dual Core | Quad Core | Dual Core | Single Core | Quad Core | Dual Core |
| Arm Cortex-R5F in MCU domain | MCU_R5F | Single Core Functional Safety Optional(4) |
||||||
| Neural Processing Unit - C7™ DSP + MMA | NPU | Up to 2 TOPS | Up to 1 TOPS | No (0 TOPS) |
||||
| Vision Processing Accelerators | VPAC | Up to 5MP @ 60 fps | ||||||
| Video Encoder / Decoder | VENC/VDEC | Yes | ||||||
| Motion JPEG Encoder | MJPEG | Yes | ||||||
| Device Management Subsystem | WKUP_R5F | Single Core | ||||||
| Hardware Security Module | HSM | Yes | ||||||
| Crypto Accelerators | Security | Yes | ||||||
| PROGRAM AND DATA STORAGE | ||||||||
| On-Chip Shared Memory (RAM) in MAIN Domain | OCSRAM | 64KB | ||||||
| On-Chip Shared Memory (RAM) in MCU Domain | MCU_MSRAM | 512KB | ||||||
| LPDDR4 DDR Subsystem | DDRSS | 32-bit data with inline ECC up to 8GB | ||||||
| General-Purpose Memory Controller | GPMC | Up to 128MB with ECC | ||||||
| PERIPHERALS | ||||||||
| Display Subsystem(2) | DSS | 1x DPI (Optional) | ||||||
| Modular Controller Area Network Interface | MCAN | 3 | ||||||
| Full CAN-FD Support | CAN-FD | Yes | ||||||
| General-Purpose I/O | GPIO | Up to 168 | ||||||
| Inter-Integrated Circuit Interface | I2C | 6 | ||||||
| Multichannel Audio Serial Port | MCASP | 3 | ||||||
| Multichannel Serial Peripheral Interface | MCSPI | 5 | ||||||
| Multi-Media Card/ Secure Digital Interface | MM/CSD | 1x eMMC (8-bits) | ||||||
| 2x SD/SDIO (4-bits) | ||||||||
| OSPI/QSPI/SPI(3) Flash Subsystem | OSPI | Yes | ||||||
| Gigabit Ethernet Interface | CPSW3G | Yes | ||||||
| General-Purpose Timers | TIMER | 12 (4 in MCU Channel) | ||||||
| Enhanced Pulse-Width Modulator Module | EPWM | 3 | ||||||
| Enhanced Capture Module | ECAP | 3 | ||||||
| Enhanced Quadrature Encoder Pulse Module | EQEP | 3 | ||||||
| Universal Asynchronous Receiver and Transmitter | UART | 9 | ||||||
| CSI2-RX Controller with DPHY | CSI-RX | 1 | ||||||
| USB2.0 Controller with PHY | USB 2.0 | 2 | ||||||