SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| CP_GEMAC_CPTS0_RFT_CLK | I | CPTS Reference Clock Input | B16 | B16 |
| CP_GEMAC_CPTS0_TS_COMP | O | CPTS Time Stamp Counter Compare Output from CPSW3G0 CPTS | C16, D22 | C16, D22 |
| CP_GEMAC_CPTS0_TS_SYNC | O | CPTS Time Stamp Counter Bit Output from CPSW3G0 CPTS | A17, C22 | A17, C22 |
| CP_GEMAC_CPTS0_HW1TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | B15, D21 | B15, D21 |
| CP_GEMAC_CPTS0_HW2TSPUSH | I | CPTS Hardware Time Stamp Push Input to Time Sync Router | B22, E15 | B22, E15 |
| SYNC0_OUT | O | CPTS Time Stamp Generator Bit 0 Output from Time Sync Router | D17 | D17 |
| SYNC1_OUT | O | CPTS Time Stamp Generator Bit 1 Output from Time Sync Router | B16 | B16 |
| SYNC2_OUT | O | CPTS Time Stamp Generator Bit 2 Output from Time Sync Router | B17 | B17 |
| SYNC3_OUT | O | CPTS Time Stamp Generator Bit 3 Output from Time Sync Router | C18 | C18 |