SPRSP77F March 2023 – November 2026 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | AMB PIN [4] | ANF PIN [4] |
|---|---|---|---|---|
| UART1_CTSn | I | UART Clear to Send (active low) | C19 | C19 |
| UART1_DCDn | I | UART Data Carrier Detect (active low) | D17 | D17 |
| UART1_DSRn | I | UART Data Set Ready (active low) | E16 | E16 |
| UART1_DTRn | O | UART Data Terminal Ready (active low) | B17 | B17 |
| UART1_RIn | I | UART Ring Indicator | C18 | C18 |
| UART1_RTSn | O | UART Request to Send (active low) | B19 | B19 |
| UART1_RXD | I | UART Receive Data | B21, C17 | B21, C17 |
| UART1_TXD | O | UART Transmit Data | A21, E17 | A21, E17 |