SPRSP79D February 2023 – August 2026 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| CSI1_RXCLKN | I | CSI Differential Receive Clock Input (negative) | AP32 |
| CSI1_RXCLKP | I | CSI Differential Receive Clock Input (positive) | AP31 |
| CSI1_RXRCALIB (1) | A | CSI pin connected to external resistor for on-chip resistor calibration | AL28 |
| CSI1_RXN0 | I | CSI Differential Receive Input (negative) | AT35 |
| CSI1_RXN1 | I | CSI Differential Receive Input (negative) | AU36 |
| CSI1_RXN2 | I | CSI Differential Receive Input (negative) | AR33 |
| CSI1_RXN3 | I | CSI Differential Receive Input (negative) | AV34 |
| CSI1_RXP0 | I | CSI Differential Receive Input (positive) | AT34 |
| CSI1_RXP1 | I | CSI Differential Receive Input (positive) | AU35 |
| CSI1_RXP2 | I | CSI Differential Receive Input (positive) | AR32 |
| CSI1_RXP3 | I | CSI Differential Receive Input (positive) | AV33 |