SPRSP79D February 2023 – August 2026 TDA4AH-Q1 , TDA4AP-Q1 , TDA4VH-Q1 , TDA4VP-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Input low-level threshold | 0.35 × VDDSHV(1) | V | |||
| VILSS | Input low-level threshold steady state | 0.20 | V | |||
| VIH | Input high-level threshold | 0.65 × VDDSHV(1) | V | |||
| VIHSS | Input high-level threshold steady state | 1.4 | V | |||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||
| IOZ | Tri-state Output Leakage Current | VO = 1.8 V or 0 V | ±10 | µA | ||
| RPU | Pull-up Resistor | 15 | 20 | 25 | kΩ | |
| RPD | Pull-down Resistor | 15 | 20 | 25 | kΩ | |
| VOL | Output low-level voltage | 0.30 | V | |||
| VOH | Output high-level voltage | VDDSHV - 0.30(1) | V | |||
| IOL | Low Level Output Current | VOL(MAX) | 2 | mA | ||
| IOH | High Level Output Current | VOH(MAX) | 2 | mA | ||
| SRI | Input Slew Rate | 5E +8 | V/s | |||