SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
The following list describes the column headers:
Signal names and descriptions provided in each Signal Descriptions table, represent the pin multiplexed signal function which is implemented at the pin and selected via PADCONFIG registers. Device subsystems may provide secondary multiplexing of signal functions, which are not described in these tables. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.