SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Table 6-79, Figure 6-28, Table 6-80, and Figure 6-67 present timing requirements and switching characteristics for SPI – Peripheral Mode.
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SS1 | tc(SPICLK) | Cycle time, SPIn_CLK | 20 | ns | |
| SS2 | tw(SPICLKL) | Pulse duration, SPIn_CLK low | 0.45P(1) | ns | |
| SS3 | tw(SPICLKH) | Pulse duration, SPIn_CLK high | 0.45P(1) | ns | |
| SS4 | tsu(PICO-SPICLK) | Setup time, SPIn_D[x] valid before SPIn_CLK active edge | 5 | ns | |
| SS5 | th(SPICLK-PICO) | Hold time, SPIn_D[x] valid after SPIn_CLK active edge | 5 | ns | |
| SS8 | tsu(CS-SPICLK) | Setup time, SPIn_CSi valid before SPIn_CLK first edge | 5 | ns | |
| SS9 | th(SPICLK-CS) | Hold time, SPIn_CSi valid after SPIn_CLK last edge | 5 | ns |
Figure 6-66 SPI Peripheral Mode Receive
Timing| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| SS6 | td(SPICLK-POCI) | Delay time, SPIn_CLK active edge to SPIn_D[x] | 2 | 17.12 | ns |
| SS7 | tsk(CS-POCI) | Delay time, SPIn_CSi active edge to SPIn_D[x] | 20.95 | ns |
Figure 6-67 SPI Peripheral Mode Transmit
Timing