SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| USB1_DM | IO | USB 2.0 Differential Data (negative) | E17 |
| USB1_DP | IO | USB 2.0 Differential Data (positive) | D17 |
| USB1_DRVVBUS | O | USB VBUS control output (active high) | B27 |
| USB1_RCALIB (1) | A | Pin to connect to calibration resistor | E18 |
| USB1_VBUS (2) | A | USB Level-shifted VBUS Input | F18 |