SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
| SIGNAL NAME [1] ((2)) | PIN TYPE [2] | DESCRIPTION [3] | AMW PIN [4] |
|---|---|---|---|
| DSI0_TXCLKN | IO | DSI Differential Transmit Clock Ouput (negative) | AE16 |
| DSI0_TXCLKP | IO | DSI Differential Transmit Clock Ouput (positive) | AE17 |
| DSI0_TXRCALIB (1) | A | DSI pin connected to external resistor for on-chip resistor calibration | AA16 |
| DSI0_TXN0 | IO | DSI Differential Transmit Ouput (negative) | AD17 |
| DSI0_TXN1 | IO | DSI Differential Transmit Ouput (negative) | AF15 |
| DSI0_TXN2 | IO | DSI Differential Transmit Ouput (negative) | AG14 |
| DSI0_TXN3 | IO | DSI Differential Transmit Ouput (negative) | AC18 |
| DSI0_TXP0 | IO | DSI Differential Transmit Ouput (positive) | AD18 |
| DSI0_TXP1 | IO | DSI Differential Transmit Ouput (positive) | AF16 |
| DSI0_TXP2 | IO | DSI Differential Transmit Ouput (positive) | AG15 |
| DSI0_TXP3 | IO | DSI Differential Transmit Ouput (positive) | AC19 |