SPRSPA3A March 2024 – September 2024 AM67 , AM67A
PRODUCTION DATA
Table 6-47, Table 6-48, Figure 6-38, Table 6-49, and Figure 6-39 present timing conditions, timing requirements, and switching characteristics for ECAP.
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input slew rate | 1 | 4 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output load capacitance | 2 | 7 | pF |
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| CAP1 | tw(CAP) | Pulse duration, CAP (asynchronous) | 2P(1) + 2 | ns |
Figure 6-38 ECAP
Timings Requirements| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| CAP2 | tw(APWM) | Pulse duration, APWMx high/low | 2P(1) - 2 | ns |
Figure 6-39 ECAP
Switching CharacteristicsFor more information, see Enhanced Capture (ECAP) Module section in Peripherals chapter in the device TRM.