SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| PORz | I | Device Power-On (PORz) cold reset | R2 | V3 | P2 | T2 |
| SAFETY_ERRORn | IO | ESM Safety Error Signal | D4, M2, P2 | E3, M1, U2 | B3, H1, P3 | C5, J3, T1 |
| WARMRSTn | IO | Warm Reset Request (Input) / Warm Reset Status (Output) | C3 | G3 | C3 | C3 |