SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
The USB 2.0 subsystem is compliant with the Universal Serial Bus (USB) Specification, revision 2.0. Refer to the specification for timing details.
For more details about features and additional description information on the device Universal Serial Bus Subsystem (USB), see the Universal Serial Bus section in the device TRM