SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| INPUT CONDITIONS | |||||
| SRI | Input Slew Rate | 1.65 | 4 | V/ns | |
| OUTPUT CONDITIONS | |||||
| CL | Output Load Capacitance | 3 | 20 | pF | |
| PCB CONNECTIVITY REQUIREMENTS | |||||
| td(Trace Delay) | Propagation delay of each trace | 100MHz | 140 | 720 | ps |
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 200 | ps | ||