SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
| MODE | OSPI_PHY_CONFIGURATION_REG BIT FIELD | DELAY VALUE |
|---|---|---|
| Transmit | ||
| 1.8V | PHY_CONFIG_TX_DLL_DELAY_FLD | 0x20 |
| 3.3V | PHY_CONFIG_TX_DLL_DELAY_FLD | 0x2F |
| Receive | ||
| 1.8V, Internal PHY Loopback | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x40 |
| 3.3V, Internal PHY Loopback | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x32 |
| 1.8V, External Board Loopback | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x0 |
| 3.3V, External Board Loopback | PHY_CONFIG_RX_DLL_DELAY_FLD | 0x0 |