SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| RMII1_CRS_DV | I | RMII Carrier Sense / Data Valid | D17, P18 | E19, U19 | L13 | R17 |
| RMII1_REF_CLK | IO | RMII Reference Clock | E16, R17 | F19, W20 | E13, P16 | D19, V19 |
| RMII1_RX_ER | I | RMII Receive Data Error | F15, R18 | F20, V19 | M14 | E18, U17 |
| RMII1_TX_EN | O | RMII Transmit Enable | A17, M18 | E18, T20 | M16 | A18, T19 |
| RMII1_RXD0 | I | RMII Receive Data 0 | F18, U17 | H20, Y18 | D14, P14 | G18, W17 |
| RMII1_RXD1 | I | RMII Receive Data 1 | G16, T17 | H19, W18 | D16, P15 | F18, V17 |
| RMII1_TXD0 | O | RMII Transmit Data 0 | B18, P16 | F17, V18 | N15 | D18, U18 |
| RMII1_TXD1 | O | RMII Transmit Data 1 | B17, P17 | D20, V20 | N16 | C18, U19 |