SPRSPA7C September 2024 – July 2025 AM2611 , AM2611-Q1 , AM2612 , AM2612-Q1
PRODUCTION DATA
| Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
|---|---|---|---|---|---|---|
| OSPI1_CLK | O | OSPI1 Clock | H2, K1, R17 | H1, N1, W20 | E1, J2, P16 | F1, K1, V19 |
| OSPI1_DQS | I | OSPI1 Data Strobe (DQS) or Loopback Clock input | P18 | U19 | L13 | R17 |
| OSPI1_ECC_FAIL | I | OSPI1 ECC Failure Status Pin | A9, M2, N17 | A11, M1, T19 | C10, H1, M15 | A11, J3, T18 |
| OSPI1_LBCLKO (1) | O | OSPI1 Loopback Clock output | L3 | T3 | M1 | L2 |
| OSPI1_CSn0 | O | OSPI1 Chip Select 0 | J2, P17 | L2, V20 | F3, N16 | G1, U19 |
| OSPI1_CSn1 | O | OSPI1 Chip Select 1 | F4 | G2 | D2 | D2 |
| OSPI1_D0 | IO | OSPI1 Data bit 0 | G3, N2, R18 | H2, M3, V19 | E2, L2, M14 | E1, M2, U17 |
| OSPI1_D1 | IO | OSPI1 Data bit 1 | F1, K3, U17 | G1, M2, Y18 | D1, G1, P14 | D1, J1, W17 |
| OSPI1_D2 | IO | OSPI1 Data bit 2 | T17 | W18 | P15 | V17 |
| OSPI1_D3 | IO | OSPI1 Data bit 3 | U18 | Y19 | R16 | W18 |
| OSPI1_D4 | IO | OSPI1 Data bit 4 | T18 | W19 | N14 | V18 |
| OSPI1_D5 | IO | OSPI1 Data bit 5 | N18 | U20 | L15 | R18 |
| OSPI1_D6 | IO | OSPI1 Data bit 6 | M18 | T20 | M16 | T19 |
| OSPI1_D7 | IO | OSPI1 Data bit 7 | P16 | V18 | N15 | U18 |
| OSPI1_RESET_OUT0 | O | OSPI1 Reset Out 0 | B9, G1, N16 | B11, K4, R17 | D8, F2, L16 | B10, F2, P18 |
| OSPI1_RESET_OUT1 | O | OSPI1 Reset Out 1 | B8 | B10 | B8 | A10 |