SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | SIGNAL TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
|---|---|---|---|
| UART6_CTSn | I | UART Clear to Send (active low) | C18, F17 |
| UART6_RTSn | O | UART Request to Send (active low) | D18, F18 |
| UART6_RXD | I | UART Receive Data | D12, E16, F19, K17, P2, P4 |
| UART6_TXD | O | UART Transmit Data | B18, C13, L19, R3, U18, V2 |