SPRSPB0B December 2024 – April 2026 AM2752-Q1 , AM2754-Q1
PRODUCTION DATA
| PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|
| INPUT CONDITIONS | ||||
| SRI | Input Slew Rate | 0.5 | 2.00 | V/ns |
| OUTPUT CONDITIONS | ||||
| CL | Output Load Capacitance | 5 | 15 | pF |
| PCB CONNECTIVITY REQUIREMENTS | ||||
| td(Trace Delay) | Propagation delay of each trace | 83.5 | 1000(1) | ps |
| td(Trace Mismatch Delay) | Propagation delay mismatch across all traces | 100 | ps | |